text.skipToContent text.skipToNavigation

Catalog No. : 54720

Description:  CU CTAP MAIN8-4 BRNCH8-12 BRN

UPC: 786210547206

Copper C-Tap for 600 V Applications, Wire Range Main: 8-4, Branch 8-12, Length 1-5/32 Inches, Height 11/16 Inch, Plain Finish, Die Code 33 Die Color Code Brown
View More View Less
For more info visit:  electrification.us.abb.com
  • Positive, all-around compression with low resistance and high pull-out values.
  • Ideal for pigtailing, 2-way splicing or tapping to an unbroken continuous main.
  • Heavy reinforcing ribs help locate compression dies and strengthen compressed joint.

Descriptors

Category

Electrical taps

Special Features

Positive, all-around compression with low resistance and high pull-out values.

Specifications

Voltage Rating

600 V

Material

Copper

Finish

Plain

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Dimensions

Conductor Size

8-4

Tap Size

8 to 12 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441404 N/A N/A N/A
CSA 4503 622302 N/A N/A N/A
UL E3060 N/A KDER N/A N/A
ETIM EC002290 C-clamp for round wire

Tinned

N

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here