Catalog No. : 54715TPTC
Description: CU TP CTAP MAIN6-8 BRNCH 8-12 GRY
UPC: 786210189345
Copper C-Tap, 600V, Wire Range-Main: 6-8, Branch 8-12, Length 9/16 Inch, Height 5/8 Inch, Tin Plated, Die Color Code Gray, Die Code 29
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
Specifications
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Color |
Gray |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E3060 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |