Catalog No. : 54710
Description: CU CTAP MAIN10-8 BRNCH10-12 BLU
UPC: 786210547107
Copper C-Tap, 600V, Wire Range-Main: 10-8, Branch 10-12, Length 9/16 Inch, Height 7/16, Inch, Die Code 24, Die Color Code Blue
View More
View Less
For more info visit:
electrification.us.abb.com
- Positive, all-around compression with low resistance and high pull-out values.
- Ideal for pigtailing, 2-way splicing or tapping to an unbroken continuous main.
- Heavy reinforcing ribs help locate compression dies and strengthen compressed joint.
Descriptors
|
Category |
Electrical taps |
|
Special Features |
Positive, all-around compression with low resistance and high pull-out values. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Finish |
Plain |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Dimensions
|
Conductor Size |
10-8 AWG |
|
Tap Size |
10 to 12 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441404 | N/A | N/A | N/A |
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |
ETIM Classification
ETIM
EC002290 C-clamp for round wire
|
Tinned |
N |