Catalog No. : 54705
Description: CU CTAP MAIN14-12 BRNCH16-14 RED
UPC: 786210547053
Copper C-Tap for 600V Applications, Wire Range Main: 14-12, Branch 16-14, Length 5/16 Inch, Height 5/16 Inch, Plain Finish, Die Code 21, Die Color Code Red
View More
View Less
For more info visit:
electrification.us.abb.com
- Positive, all-around compression with low resistance and high pull-out values.
- Ideal for pigtailing, 2-way splicing or tapping to an unbroken continuous main.
- Heavy reinforcing ribs help locate compression dies and strengthen compressed joint.
Descriptors
|
Category |
Electrical taps |
|
Special Features |
Positive, all-around compression with low resistance and high pull-out values. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Finish |
Plain |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Dimensions
|
Conductor Size |
14-12 |
|
Tap Size |
16 to 14 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |
ETIM Classification
ETIM
EC002290 C-clamp for round wire
|
Tinned |
N |