text.skipToContent text.skipToNavigation

Catalog No. : 54645-TB

Description:  CONN,CPRSN,CBLE TT

UPC: 786210546452

Copper Cable Joint, Wire Range Min: 4 #4 Sol or Str, Max: 2 #1 with 2 #10 Sol or Str, Tin Plated, Purple Die
View More View Less
For more info visit:  electrification.us.abb.com
  • Ideal for pigtailing, tapping multiple conductors or 2-way splicing. Offers lowest installed cost.
  • Form a permanent installation in miminal space. Easily insulated.
  • Color-coded to dies for positive matching and compression.
  • Application Tools: TBM8, TBM8S, TBM5, TBM5S, TBM6, TBM6S

Descriptors

Category

Cable joint

Special Features

Ideal for pigtailing, tapping multiple conductors or 2-way splicing. Offers lowest installed cost.

Specifications

Material

Copper

Finish

Tin-Plated

Color

Purple

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH SVHC REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here