Catalog No. : 54630
Description: COMPRESSION CONNECTOR CBL JT
UPC: 786210546308
Copper Cable Joint, Wire Range Min: 2 #4 Sol or Str, Max: 2 #4 with 1 #10 Sol or Str, Tin Plated, Pink Die
View More
View Less
For more info visit:
electrification.us.abb.com
- Ideal for pigtailing, tapping multiple conductors or 2-way splicing. Offers lowest installed cost.
- Form a permanent installation in miminal space. Easily insulated.
- Color-coded to dies for positive matching and compression.
- Application Tools: TBM8, TBM8S, TBM5, TBM5S, TBM6, TBM6S
Descriptors
|
Category |
Cable joint |
|
Special Features |
Ideal for pigtailing, tapping multiple conductors or 2-way splicing. Offers lowest installed cost. |
Specifications
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Color |
Pink |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |