Alternate Catalog No. : 54551 3/4 1
Catalog No. : 545513/41
Description: 3/4 & 1 OCTOGON BOX
UPC: 785991174656
Octagon Concrete Box, 35 Cubic Inches, 4 Inch Diameter x 3 Inch Depth, 3/4 Inch and 1 Inch Knockouts, Pre-Galvanized Steel, Drawn Construction, For use with Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Masonry box |
|
Application |
For use with conduit |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Construction |
Drawn |
|
Cubic Capacity |
35 cu in |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches Diameter x 3 Inches Depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |