text.skipToContent text.skipToNavigation

Catalog No. : 54551-CFB

Description:  4IN OCTAGON CONCRETE CFB, 3IN DEEP

UPC: 785991015140

Octagon Concrete Ceiling Fan Box, 4 Inch Diameter x 3 Inch Depth, 1/2 Inch and 3/4 Inch Knockouts, Galvanized Steel, with 3 Inch DP Clamps and Concrete Ring Brackets
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Box/housing for built-in mounting in the wall/ceiling

Application

For use with armored/metal clad cable

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

35 cu in

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4 Inches Diameter x 3 Inches Depth

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2969 N/A QCIT N/A N/A
ETIM EC001796 Junction box for ceiling luminaire

Outlet diameter

101.6 mm

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here