Catalog No. : 5454
Description: DIE FOR WT540 TOOL, GSC425 CONN TIN
UPC: 786210054544
Die (Interchangeable) for Shield-Kon WT540 Manual Crimp Tool for GSC425 Connectors
View More
View Less
For more info visit:
electrification.us.abb.com
- Interchangeable die for WT-540 MIL-specified hand tool.
- Hexagonal crimp range.
- Application Tools: WT540
Descriptors
|
Category |
Lug crimping tool dies |
|
Special Features |
Interchangeable die for WT-540 MIL-specified hand tool. Hexagonal crimp range. |
Specifications
|
Material |
Steel Alloy, black oxide finish |
Classifications
|
Brand Name |
Application Tooling |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
|
Application |
Cable compression lugs and connectors |
|
Compression shape |
Hexagon |