Catalog No. : 54530NS
Description: 54530 NO END STOP
UPC: 786209993038
Copper Two-Way Splice - No End Stop - Short Barrel for 1250 kcmil, Die Code 140 N/A
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
AWG-range |
1250-1250 |
|
Sleeve form |
Short |
|
Material |
Copper |
|
Insulation |
None |
|
Voltage level |
Up to 35 kV |