Catalog No. : 54528PFM800PHBS
Description: BUTT 800 MCM,PLN FNSH,PEEPHOLE,BELL
UPC: 786209800664
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Material |
Copper |
|
Finish |
Plain (No) Finish |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
AWG-range |
800-800 |
|
Sleeve form |
Short |
|
Material |
Copper |
|
Surface protection |
Bare |
|
Insulation |
None |
|
Voltage level |
Up to 35 kV |
|
Type of connection |
End connector |