Catalog No. : 54528PFM800PH
Description: BUTT 800 MCM PLN FNSH PEEPHOLE
UPC: 786209940001
Copper Two-Way Splice Connector, Standard Barrel, Peep Hole, Max 35kV, Wire Size 800 kcmil, Plain Finish, Die Code 125, Die Color Code N/A
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Material |
Copper |
|
Finish |
Plain (No) Finish |
|
Voltage Rating |
35 kV |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Material |
Copper |
|
Surface protection |
Bare |
|
Insulation |
None |