Catalog No. : 54526PFPH
Description: 900 CU STD BAR BUTT PLAIN FINISH
UPC: 786209982506
Copper Two Way Butt Splice with Peep Hole, Standard Barrel - Conductor Size 900kcmil, Die Code Yellow 115, Plain Finish
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Material |
Copper |
|
Finish |
Plain (No) Finish |
|
Color |
Yellow |
|
Voltage Rating |
35 kV |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Material |
Copper |
|
Surface protection |
Bare |
|
Insulation |
None |