Catalog No. : 54523PFM600PH
Description: BUTT 600 MCM PLN FNSH PEEPHOLE
UPC: 786209940513
Copper Two-Way Butt Splice Connector, Standard Barrel, Max 35kV, Wire Size 600 kcmil, Plain Finish, Die Code 106, Die Color Code Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Material |
Copper |
|
Finish |
Plain (No) Finish |
|
Color |
Black |
|
Voltage Rating |
35 kV |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Material |
Copper |
|
Surface protection |
Bare |
|
Insulation |
None |