Catalog No. : 54522PFPH
Description: 54522 PLAIN FINISH WITH PEEP HOLE
UPC: 786209885562
Copper Two-Way Splice, Standard Barrel, Peep Hole, Max 35kV, Wire Size 700 kcmil, Length 3.25 Inches, Plain Finish, Die Code 99, Die Color Code Pink
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Material |
Copper |
|
Finish |
Plain (No) Finish |
|
Color |
Pink |
|
Voltage Rating |
35 kV |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Material |
Copper |
|
Surface protection |
Bare |
|
Insulation |
None |