Catalog No. : 54522PFM500PH
Description: BUTT 500 MCM, PLAIN FINISH,PEEPHOLE
UPC: 786209800527
Copper Two-Way Splice, Standard Barrel, Peep Hole, Max 35kV, Wire Size 700 kcmil, M5 Bolt Size, Length 3.25 Inches, Plain Finish, No Markings, Die Code 99, Die Color Code Pink
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Material |
Copper |
|
Finish |
Plain (No) Finish |
|
Color |
Pink |
|
Voltage Rating |
35 kV |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Material |
Copper |
|
Surface protection |
Bare |