Catalog No. : 54518PFPH
Description: 54518 PLAIN FINISH WITH PEEP HOLE
UPC: 786209889997
Copper Two-Way Splice Connector, Standard Barrel, Peep Hole, Wire Size 500 kcmil, Plain Finish, Die Code 87, Die Color Code Brown
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Material |
Copper |
|
Finish |
Plain (No) Finish |
|
Color |
Brown |
|
Voltage Rating |
35 kV |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Material |
Copper |
|
Surface protection |
Bare |
|
Insulation |
None |