Catalog No. : 54516SP
Description: CU LUG SILVER PLATED
UPC: 786210181349
Copper Two-Way Connector Splice, Standard Barrel, Max 35kV, Wire Size 400 kcmil, Silver Plated, Die Code 76, Die Color Code Blue
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Material |
Copper |
|
Finish |
Silver Plated |
|
Color |
Blue |
|
Voltage Rating |
35 kV |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 004503000 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Material |
Copper |