text.skipToContent text.skipToNavigation

Catalog No. : 54516PFPH

Description:  54516 PLAIN FINISH WITH PEEP HOLE

UPC: 786209884510

Copper Two-Way Connector Splice, Standard Barrel, Peep Hole, Max 35kV, Wire Size 400 kcmil, Plain Finish, Die Code 76, Die Color Code Blue
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire or cable compression splice

Specifications

Material

Copper

Finish

Plain (No) Finish

Color

Blue

Voltage Rating

35 kV

Insulation

None

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001059 Crimp splices for copper conductor

AWG-range

400-400

Sleeve form

Short

Material

Copper

Surface protection

Bare

Insulation

None

Voltage level

Up to 35 kV

Type of connection

End connector