text.skipToContent text.skipToNavigation

Catalog No. : 54514PFPH

Description:  54514_PLAIN FINISH PEEP HOLE

UPC: 786209884626

Copper Two-Way Splice Connector, Standard Barrel, Peep Hole, Max 35kV, Wire Size 300 kcmil, Plain Finish, Die Code 66, Die Color Code White
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire or cable compression splice

Specifications

Material

Copper

Finish

Plain (No) Finish

Color

White

Voltage Rating

35 kV

Insulation

None

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001059 Crimp splices for copper conductor

AWG-range

300-300

Sleeve form

Short

Material

Copper

Surface protection

Bare

Insulation

None

Voltage level

Up to 35 kV

Type of connection

End connector