Catalog No. : 54513SP
Description: STD SILVER PLTD 250 KCMIL SPLICE
UPC: 786210340531
- Two-way connectors provide high pullout values, are easy to insulate and provide a low-resistance connection of high quality and low installed cost.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Two-way connectors provide high pullout values, are easy to insulate and provide a low-resistance connection of high quality and low installed cost. |
Specifications
|
Material |
Copper |
|
Finish |
Silver Plated |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Sleeve form |
Short |
|
Material |
Copper |
|
Insulation |
None |
|
Voltage level |
Up to 35 kV |