Catalog No. : 54512PFPH
Description: 54512 PLAIN FINISH W/PEEP HOLE
UPC: 786209890771
Copper Two-Way Splice Connector, Standard Barrel, Max 35kV, Wire Size 4/0 AWG, Plain Finish, Die Code 54, Die Color Code Purple
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Material |
Copper |
|
Finish |
Plain (No) Finish |
|
Color |
Purple |
|
Voltage Rating |
35 kV |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Material |
Copper |
|
Surface protection |
Bare |
|
Insulation |
None |