text.skipToContent text.skipToNavigation

Catalog No. : 54512A

Description:  54512 MADE TO ABB DIMENSIONS

UPC: 786209913838

Copper Two-Way Splice Connector, Standard Barrel, Peep Hole, Max 35kV, Wire Size 4/0 AWG, Plain Finish, Die Code 54, Die Color Code Purple, Length 1.48 Inches
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire or cable compression splice

Specifications

Material

Copper

Finish

Plain (No) Finish

Color

Purple

Voltage Rating

35 kV

Insulation

None

Classifications

Brand Name

Color Keyed / Blackburn

ETIM EC001059 Crimp splices for copper conductor

AWG-range

4/0-4/0

Sleeve form

Short

Material

Copper

Surface protection

Bare

Insulation

None

Voltage level

Up to 35 kV

Type of connection

End connector