Catalog No. : 54511A
Description: 54511 MADE TO ABB DIMENSIONS
UPC: 786209913784
Copper Two-Way Splice, Standard Barrel, Wire Size 3/0 AWG, Length 1.75 Inches, Tin Plated, Die Code 50, Die Color Code Orange
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Color |
Orange |
|
Voltage Rating |
35 kV |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Insulation |
None |