Catalog No. : 54505SP
Description: 54505 SILVER PLATED
UPC: 786209942159
- Two-way connectors provide high pullout values, are easy to insulate and provide a low-resistance connection of high quality and low installed cost.
- Application Tools: 13100A, TBM15I, TBM14M
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Bidirectional connectors ensure high break-off resistance, are easy to isolate, and provide superior quality connection with low electrical resistance and minimal installation cost. |
Specifications
|
Conductor Range |
#6 AWG |
|
Material |
Copper |
|
Finish |
Silver Plated |
|
Color |
Blue |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Material |
Copper |
|
Insulation |
None |
Documents/Support Tools
|
Sales Drawing |