Catalog No. : 54484
Description: CU TP 2HL HIGHV LUG LONGBRL 500 PUR
UPC: 786210544847
- Recommended for up to 15KV applications, installed with standard T&B tools with special rounding dies.
- The rounding die overlapped compressions provide a smooth round surface. This combined with the tapered barrel ends, addresses the controlling of potentially damaging electrical stresses of high voltages.
- High conductivity wrought copper, tin plated. Cable Area Clearly Identified on Lug.
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Recommended for up to 15KV applications, installed with standard T&B tools with special rounding dies. |
|
Application |
Recommended for applications of a maximum of 15 kV |
Specifications
|
Cable Size |
500 kcmil |
|
Number Of Holes |
2 |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Material |
Copper |
|
Color |
Brown |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Dimensions
|
Stud Size |
1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
|
Connecting angle |
180° (horizontal) |
|
Slender flange model |
N |
|
Insulated |
N |
|
With sight-hole |
N |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Number of mounting holes |
2 |
|
AWG size |
500 kcmil |