text.skipToContent text.skipToNavigation

Catalog No. : 54470

Description:  CU TP 1HL HIGHV LUG LONGBRL 4/0 PUR

UPC: 786210544700

Copper One-Hole High Voltage Lug, Long Barrel, Blind End, Max 15kV, Wire Size 4/0 AWG, 1/2 Inch Bolt Size, Tin Plated, Die Code 54R, Die Color Code Purple Rounding
View More View Less
For more info visit:  electrification.us.abb.com
  • Recommended for up to 15KV applications, installed with standard T&B tools with special rounding dies.
  • The rounding die overlapped compressions provide a smooth round surface. This combined with the tapered barrel ends, addresses the controlling of potentially damaging electrical stresses of high voltages.
  • High conductivity wrought copper, tin plated. Cable Area Clearly Identified on Lug.

Descriptors

Category

Cable or wire lug

Special Features

Recommended for up to 15KV applications, installed with standard T&B tools with special rounding dies.

Application

Recommended for applications of a maximum of 15 kV

Specifications

Cable Size

4/0 AWG

Number Of Holes

1

Voltage Rating

15 kV

Insulation

None

Material

Copper

Color

Purple

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

Other

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here