Alternate Catalog No. : 54280BT SP
Catalog No. : 54280BTSP
Description: CU SP BLNK TNGE LUG STND 300 WHT PH
UPC: 786210637273
Copper Blank Tongue Lug, Standard Barrel, Peep Hole, Max 35kV, Wire Size 300 kcmil, Silver Plated, Die Code 66, Die Color Code White
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
300 kcmil |
|
Number Of Holes |
0 |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Material |
Copper |
|
Color |
Red |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 004503369 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |