text.skipToContent text.skipToNavigation

Catalog No. : 54266NT0412SP

Description:  3/0 CU STD BAR, 2-HOLE, SILVER PLT

UPC: 786210319391

Copper Two-Hole Lug, Standard Barrel - Narrow Tongue, Peep Hole, Max 35kV, Wire Size 3/0 AWG, 1/4 Inch Bolt Size, 3/4 Inch Hole Spacing, Silver Plated, Die Code 50, Die Color Code Orange
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

3/0 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Orange

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

Y

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Other

Number of mounting holes

2

AWG size

Other