text.skipToContent text.skipToNavigation

Catalog No. : 542660416

Description:  54266 1/4 BOLT ON 1 IN CENTERS

UPC: 786210995632

Copper Two-Hole Lug, Standard Barrel, Peep Hole, Max 35kV, Wire Size 3/0 AWG, 1/4 Inch Bolt hole, 1 Inch Hole Spacing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

3/0 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Mounting

Screw

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/4 in

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Number of mounting holes

2

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here