text.skipToContent text.skipToNavigation

Catalog No. : 54265UBBTSP

Description:  3/0 CU STD BLK TONG 90 DEG SIL PT

UPC: 786210334707

Copper Blank Tongue Lug, 90 Degree Bend Standard Barrel, Max 35kV, Wire Size 3/0 AWG, Silver Plated, Die Code 50, Die Color Code Orange
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

3/0 AWG

Number Of Holes

0

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Orange

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

90°

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Other

Number of mounting holes

0

AWG size

Other