text.skipToContent text.skipToNavigation

Alternate Catalog No. : 54265 BT

Catalog No. : 54265BT

Description:  CU TP BLNK TNGE LUG STND 3/0 ORG

UPC: 786210869001

Copper Blank Tongue Lug, Standard Barrel, Max 35kV, Wire Size 3/0 AWG, Tin Plated, Die Code 50, Die Color Code Orange
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

3/0 AWG

Number Of Holes

0

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Orange

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 004503369 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A