text.skipToContent text.skipToNavigation

Catalog No. : 54261NT0412

Description:  54261 NARROW 1/4 BOLTS 3/4 CENTERS

UPC: 786209929105

Copper Two-Hole Lug, Standard Barrel, Peep Hole, Max 35kV, Wire Size 2/0 AWG, 1/4 Inch Bolt Size, 3/4 Inch Hole Spacing, Tin Plated, Die Code 45, Die Color Code Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

2/0 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Black

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/4 in

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

2

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here