text.skipToContent text.skipToNavigation

Catalog No. : 54261NT0410

Description:  54261NT W/ 1/4 BOLT ON 5/8 CENTERS

UPC: 786209912176

Copper Two-Hole Lug, Standard Barrel Narrow Tongue, Max 35kV, Wire Size 2/0 AWG, 1/4 Inch Bolt Size, 5/8 Inch Spacing, Tin Plated, Die Code 45, Die Color Code Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

2/0 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Black

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Dimensions

Stud Size

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

Y

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

2

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here