text.skipToContent text.skipToNavigation

Alternate Catalog No. : 54260BT SP

Catalog No. : 54260BTSP

Description:  CU SP BLNK TNGE LUG STND 2/0 BLK PH

UPC: 786210640433

Copper Blank Tongue Lug, Standard Barrel, Peep Hole, Max 35kV, Wire Size 2/0 AWG, Silver Plated, Die Code 45, Die Color Code Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

2/0 AWG

Number Of Holes

0

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Orange

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 004503369 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A

Documents/Support Tools

Instruction Sheet

Click here