text.skipToContent text.skipToNavigation

Catalog No. : 542550410

Description:  54255 1/4 ON 5/8 CENTERS

UPC: 786210978086

Copper Two-Hole Lug, Standard Barrel, Max 35KV, Wire Size 1/0 AWG Wire, 1/4 Inch Bolt Size, 5/8 Inch Hole Spacing, Tin Plated, Die code 42, Die Color Code Pink
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

1/0 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Pink

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/4 in

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

2

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here