Alternate Catalog No. : 54224BT SP
Catalog No. : 54224BTSP
Description: CU SP BLNK TNGE LUG STND 800 ORG PH
UPC: 786210869568
Copper Blank Tongue Lug, Standard Barrel, Peep Hole, Max 35kV, Wire Size 800 kcmil, Silver Plated, Die Code 107, Die Color Code Orange
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
800 kcmil |
|
Number Of Holes |
0 |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Material |
Copper |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 004503369 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |