text.skipToContent text.skipToNavigation

Catalog No. : 542140617

Description:  CU TP STD BAR 300 WHT 3/8 ON 1-1/16

UPC: 786210340487

Copper Two-Hole Lug, Standard Barrel, Peep Hole, Max 35kV, Wire Size 300 kcmil, 3/8 Inch Bolt Size, 1-1/16 Inch Hole Spacing, Tin Plated, Die Color Code White, Die Code 66
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

300 kcmil

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

White

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

3/8 in