text.skipToContent text.skipToNavigation

Catalog No. : 542090617SP

Description:  1/0 AWG CU STD 3/8 BH ON 1-1/16 CTR

UPC: 786210341675

Copper One-Hole Lug, 90 Degree Bend Standard Barrel - Bottom Stacking, Peep Hole, Max 35kV, Wire Size 4/0 AWG, 3/8 Inch Bolt Size, 3/8 Inch Hole Spacing, Tin Plated, Die Code 54, Die Color Code Purple 54
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

4/0 AWG

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Purple

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant