text.skipToContent text.skipToNavigation

Catalog No. : 542060412

Description:  54206 1/4 BOLTS ON 3/4 CENTERS

UPC: 786210895673

Copper Two-Hole Lug, Standard Barrel, Peep Hole, 1/4 Inch hole, 3/4 Inch spacing, Tin Plated, Die Code 29, Die Color Code Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Gray

Mounting

Screw

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

2