Catalog No. : 5420
Description: 1.25 INCH T&B EMT COUPLING
UPC: 786210054209
- Rings designed to positively bond conduit to fitting; unique locknut design provides effective bond between fitting and box or enclosure; ground continuity is assured.
- To provide a connection between tubing and the connector, and to couple ends of tubing.
Descriptors
|
Category |
Electrical metallic tubing EMT connectors |
|
Special Features |
Rugged All Steel Construction |
|
Application |
To Connect and Effectively Bond Electrical Metallic Tubing to a Box or an Enclosure |
Specifications
|
Material |
Steel |
|
Finish |
Electro Zinc Plated |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E16592, CSA |
Dimensions
|
Size |
1-1/4 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441403 | N/A | N/A | N/A |
| CSA | 4484 | 441403 | N/A | 2170804 | N/A |
| UL | E16592 | N/A | FKAV | N/A | N/A |
|
Material |
Metal |
|
Material quality |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |
|
Model |
Thread |
|
Two piece |
N |
|
With inspection opening and cover |
N |
Documents/Support Tools
|
Sales Drawing |