Catalog No. : 542
Description: SIDE BEAM HGR CLIP 3/8-1/2IN RODS
UPC: 616013289723
Steel Side Beam Hanger Clip with GoldGalv finish. For use with 3/8 inch and 1/2 inch rods.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Beam clamps |
|
Application |
For use with hanging rod. |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
2-1/16 in |
|
Width |
2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Steel |