Catalog No. : 54181BTSP
Description: 54181 BLANK TONGUE, SILVER PLATED
UPC: 786210096926
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
300 kcmil |
|
Number Of Holes |
0 |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Material |
Copper |
|
Color |
Blue |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Connecting angle |
180° (horizontal) |
|
Slender flange model |
N |
|
Insulated |
N |
|
With sight-hole |
Y |
|
Material |
Copper |
|
Surface protection |
Other |
|
Number of mounting holes |
0 |
|
AWG size |
300 kcmil |
Documents/Support Tools
|
Sales Drawing |