Alternate Catalog No. : 54171 FCFB
Catalog No. : 54171FCFB
Description: CFB OUTLET BOX
UPC: 785991044928
Octagon Ceiling Fan Support Box, 22.5 Cubic Inches, 4 Inch Diameter x 2-1/8 Inches Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel, Drawn Construction, Non-Metallic Cable Clamp (C-5) and F Bracket, For use with Non-Metallic Sheathed Cable
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Box/housing for built-in mounting in the wall/ceiling |
|
Application |
For use with conduit or non-metallic sheathed cable |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
22.5 cu in |
|
Construction |
Drawn |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969, CSA 5043 |
Dimensions
|
Size |
4 Inches Diameter x 2-1/8 Inches depth |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441101 | N/A | N/A | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |