Catalog No. : 541713/4-G
Description: 4IN PVC CTD OCTO BOX 22.5 CUB IN GR
UPC: 704508018610
Descriptors
|
Category |
Outlet box |
|
Application |
Wire Connections (Junction Box), Light Fixture Installation, Temporary Device Installation |
Specifications
|
Material |
Steel |
|
Color |
Gray |
|
Cubic Capacity |
22.5 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inch |
|
Shape |
Octagonal |
|
Type of housing feed-through |
Thread |
|
Material |
Steel |
|
Surface protection |
Other |
|
Colour |
Grey |