Catalog No. : 541711234-25R
Description: 4 OCT 2 1/8 BX 1/2 3/4 KO
UPC: 785991059960
Descriptors
|
Category |
Box/housing for built-in mounting in the wall/ceiling |
|
Application |
For use with conduit |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
22.5 cu in |
|
Construction |
Drawn |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches Diameter x 2-1/8 Inches depth |
|
Shape |
Octagonal |
|
Mounting method |
Wall-/ceiling mounting |
|
Depth |
53.975 mm |
|
Diameter |
101.6 mm |
|
Material |
Steel |
|
Weatherproof |
N |