text.skipToContent text.skipToNavigation

Alternate Catalog No. : 54171 1

Catalog No. : 541711

Description:  4IN-OCTAGON BOX STL 22.5CU 1-KO

UPC: 785991172652

Octagon Box, 22.5 Cubic Inches, 4 Inch Diameter x 2-1/8 Inches Deep, 1 Inch Knockouts, Pre-Galvanized Steel, Drawn Construction, For use with Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Box/housing for built-in mounting in the wall/ceiling

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

22.5 cu in

Construction

Drawn

Classifications

Brand Name

Steel City

Standard

UL E2969, CSA 5043

Dimensions

Size

4 Inches Diameter x 2-1/8 Inches depth

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 1311054_2013-12-05 N/A
UL E2969 N/A QCIT N/A N/A

Sustainability

Environmental product declaration

9AKK108471A9557

Documents/Support Tools

Sales Drawing

Click here

Click here