Catalog No. : 54171-1234RD
Description: 54171 1/2 & 3/4 PAINTED RED
UPC: 785991045451
Descriptors
|
Category |
Steel Outlet Boxes |
|
Special Features |
Red-painted version available for quick and easy identification of life safety electrical systems |
|
Application |
For use in fire alarm systems |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Cubic Capacity |
22.5 cu in |
|
Knockouts |
13 |
|
Color |
Red |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches Diameter x 2-1/8 Inches depth |
|
Shape |
Octagonal |
|
Mounting method |
Wall-/ceiling mounting |
|
Depth |
53.975 mm |
|
Diameter |
101.6 mm |
|
Material |
Steel |
|
Weatherproof |
N |
Documents/Support Tools
|
Sales Drawing |