Catalog No. : 54171-1/2-F-CFB-BP
Description: STL CEIL FAN OUTL BOX 22.5CU-IN F
UPC: 785991010541
Ceiling Fan Outlet Box, 22.5 Cubic Inches, 4 Inch Diameter x 2-1/8 Inches Deep, 1/2 Inch Knockouts, Galvanized Steel, with F Bracket
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Box/housing for built-in mounting in the wall/ceiling |
|
Application |
For use with conduit |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
22.5 cu in |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches Diameter x 2-1/8 Inches depth |
ETIM Classification
ETIM
EC001796 Junction box for ceiling luminaire
|
Outlet diameter |
101.6 mm |
Documents/Support Tools
|
Sales Drawing |