text.skipToContent text.skipToNavigation

Catalog No. : 54168B

Description:  CU TP 1HL LUG BOTSTACK 4/0 5/16 PUR

UPC: 786210715490

Copper One-Hole Lug, Standard Barrel - Bottom Stacking, Peep Hole, Max 35kV, Wire Size 4/0 AWG, 5/16 Inch Bolt Size, Tin Plated, Die code 54, Die Color Code Purple.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 004503369 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A